IESNA:LM-63-2002
[TEST]P1357963
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB4A-940-U-T4FT
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 4SQUARE 114W 90CRI 4000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11938.0
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1753.7 1679.6 1586.2 1465.5 1366.7 1295.3 1281.6 1328.3 1454.5 1630.2 1882.6 2137.9 2423.3 2716.9 2928.2 3120.3 3216.4 3287.8 
3370.1 3455.2 3562.2 3589.6 3540.2 3652.8 3891.5 4426.7 5151.2 5798.9 6048.6 5422.9 3748.8 1471.0 494.0 178.4 
60.4 5.5 0.0 
1753.7 1676.8 1589.0 1471.0 1358.5 1295.3 1287.1 1322.8 1443.5 1635.6 1857.9 2124.1 2423.3 2700.5 2933.7 3125.8 3202.7 3287.8 
3334.4 3463.4 3573.2 3595.1 3581.4 3669.2 3880.5 4371.8 5134.7 5820.8 6092.5 5502.5 3831.1 1685.0 559.9 200.3 
65.9 5.5 0.0 
1753.7 1690.5 1586.2 1482.0 1383.2 1309.1 1292.6 1317.3 1435.3 1602.7 1825.0 2072.0 2338.2 2618.1 2856.9 3079.2 3189.0 3265.8 
3334.4 3441.4 3573.2 3677.5 3729.6 3806.4 4001.3 4415.7 5107.3 5804.3 6383.4 6026.6 4627.0 2206.5 820.6 351.3 
82.3 5.5 0.0 
1753.7 1685.0 1613.7 1512.1 1416.1 1339.3 1303.6 1322.8 1394.1 1534.1 1742.7 1956.7 2209.2 2428.8 2689.5 2914.5 3128.6 3293.2 
3359.1 3471.6 3639.0 3751.6 3872.3 3968.4 4182.4 4580.4 5280.2 6265.4 7261.6 7758.3 6506.9 3630.8 1432.6 540.6 
167.4 8.2 0.0 
1753.7 1696.0 1613.7 1531.4 1443.5 1369.4 1331.0 1333.8 1385.9 1501.2 1674.1 1879.9 2107.7 2327.2 2544.0 2785.5 3054.5 3293.2 
3427.7 3567.7 3746.1 3908.0 4097.3 4281.2 4544.7 4986.5 5837.3 7201.2 8524.0 9185.4 7146.3 4380.0 1943.0 886.4 
216.8 8.2 0.0 
1753.7 1690.5 1616.4 1545.1 1457.3 1391.4 1342.0 1339.3 1391.4 1498.4 1649.4 1844.2 2041.8 2261.4 2480.9 2722.4 3005.1 3260.3 3449.7 
3663.7 3858.6 4061.7 4281.2 4517.2 4849.3 5400.9 6191.3 7525.1 8900.0 8963.1 6781.3 4297.7 2052.8 891.9 233.3 8.2 
0.0 
1753.7 1690.5 1638.4 1586.2 1525.9 1468.2 1416.1 1394.1 1413.4 1471.0 1591.7 1739.9 1918.3 2096.7 2332.7 2555.0 2832.2 3125.8 3460.7 
3806.4 4209.9 4613.3 4997.5 5376.2 5785.1 6205.0 6729.2 7286.3 7538.8 6320.3 3880.5 1838.7 669.6 216.8 60.4 8.2 0.0 
1753.7 1707.0 1682.3 1632.9 1600.0 1558.8 1528.6 1503.9 1495.7 1525.9 1589.0 1687.8 1819.5 1995.2 2217.5 2475.4 2727.9 3032.5 3372.8 
3726.9 4127.5 4495.3 4849.3 5164.9 5433.9 5653.4 5606.7 5269.2 4410.2 3043.5 1311.8 452.8 230.5 123.5 46.7 11.0 0.0 
1753.7 1720.7 1715.2 1687.8 1674.1 1657.6 1638.4 1627.4 1630.2 1646.6 1682.3 1734.4 1822.3 1962.2 2143.4 2362.9 2629.1 2933.7 3282.3 
3628.1 3962.9 4319.6 4580.4 4761.5 4912.4 4819.1 4352.6 3606.1 2497.4 1317.3 680.6 378.7 219.5 134.5 54.9 11.0 0.0 
1753.7 1739.9 1737.2 1729.0 1742.7 1742.7 1767.4 1770.1 1808.5 1838.7 1893.6 1959.5 2047.3 2170.8 2343.7 2590.7 2856.9 3227.4 3595.1 
4031.5 4525.5 4975.5 5318.6 5601.3 5647.9 5186.9 4377.3 3123.1 1687.8 889.2 518.7 315.6 192.1 115.3 49.4 8.2 0.0 
1753.7 1753.7 1750.9 1778.4 1783.8 1819.5 1844.2 1857.9 1915.6 1965.0 2036.3 2118.7 2236.7 2398.6 2604.4 2851.4 3120.3 3405.8 
3715.9 4067.2 4454.1 4791.7 5057.9 5164.9 4953.6 4240.1 3408.5 2192.8 1078.5 601.0 370.5 241.5 150.9 79.6 35.7 8.2 0.0 
1753.7 1756.4 1772.9 1794.8 1825.0 1847.0 1860.7 1896.4 1937.5 1978.7 2039.1 2104.9 2198.2 2335.5 2491.9 2656.6 2870.6 3087.4 3328.9 
3575.9 3853.1 4100.1 4267.5 4278.5 4015.0 3425.0 2725.2 1830.5 872.7 485.8 310.1 192.1 123.5 65.9 24.7 5.5 0.0 
1753.7 1764.6 1786.6 1814.0 1841.5 1863.4 1888.1 1910.1 1926.5 1959.5 1992.4 2047.3 2104.9 2184.5 2283.3 2373.9 2475.4 2593.4 2714.2 
2840.4 2963.9 3007.8 2933.7 2716.9 2360.2 1888.1 1443.5 996.2 579.1 370.5 263.5 181.1 120.8 68.6 24.7 5.5 0.0 
1753.7 1770.1 1797.6 1822.3 1849.7 1863.4 1868.9 1863.4 1847.0 1830.5 1825.0 1827.8 1814.0 1803.1 1761.9 1718.0 1652.1 1575.3 1495.7 
1385.9 1237.7 1081.3 946.8 817.8 713.5 614.7 546.1 472.0 406.2 351.3 279.9 214.1 153.7 93.3 35.7 5.5 0.0 
1753.7 1781.1 1814.0 1838.7 1855.2 1844.2 1838.7 1811.3 1781.1 1756.4 1718.0 1660.3 1594.5 1542.3 1501.2 1454.5 1391.4 1303.6 1199.3 
1106.0 988.0 894.7 812.3 743.7 683.3 617.5 559.9 499.5 439.1 376.0 310.1 241.5 156.4 98.8 43.9 8.2 0.0 
1753.7 1794.8 1825.0 1841.5 1838.7 1825.0 1800.3 1770.1 1734.4 1682.3 1621.9 1561.5 1509.4 1482.0 1454.5 1410.6 1350.2 1270.6 1182.8 
1097.7 1026.4 971.5 930.3 864.5 793.1 724.5 636.7 551.6 472.0 395.2 321.1 249.7 170.2 96.1 46.7 8.2 0.0 
1753.7 1797.6 1838.7 1833.2 1825.0 1803.1 1770.1 1729.0 1679.6 1643.9 1594.5 1553.3 1523.1 1482.0 1443.5 1383.2 1306.3 1243.2 1177.3 
1133.4 1108.7 1111.5 1092.3 1037.4 966.0 870.0 776.7 680.6 576.3 483.0 381.5 312.9 238.8 145.5 74.1 16.5 0.0 
1753.7 1808.5 1836.0 1822.3 1803.1 1783.8 1739.9 1696.0 1652.1 1619.2 1597.2 1572.5 1534.1 1471.0 1399.6 1320.0 1235.0 1163.6 1108.7 
1081.3 1089.5 1097.7 1086.8 1053.8 993.5 922.1 856.2 790.4 694.3 587.3 507.7 417.1 332.1 227.8 120.8 22.0 0.0 
1753.7 1811.3 1827.8 1819.5 1789.3 1756.4 1715.2 1676.8 1646.6 1635.6 1619.2 1580.8 1531.4 1438.1 1344.7 1235.0 1141.7 1073.0 1037.4 
1020.9 1023.7 1007.2 982.5 933.1 864.5 806.8 749.2 688.8 603.8 546.1 488.5 414.4 318.3 225.0 123.5 24.7 0.0 
1753.7 1805.8 1827.8 1792.1 1778.4 1748.2 1704.3 1663.1 1641.1 1638.4 1624.7 1589.0 1495.7 1402.4 1278.9 1169.1 1075.8 1009.9 982.5 
974.3 944.1 902.9 861.7 798.6 741.0 683.3 625.7 554.4 496.7 444.6 400.7 334.8 252.5 186.6 101.5 27.4 0.0 
1753.7 1811.3 1814.0 1792.1 1767.4 1734.4 1701.5 1660.3 1657.6 1649.4 1624.7 1580.8 1487.4 1369.4 1240.5 1130.7 1045.6 990.7 955.0 
930.3 875.5 820.6 773.9 724.5 661.4 606.5 551.6 494.0 447.3 425.4 411.7 329.3 230.5 161.9 76.8 13.7 0.0 
1753.7 1805.8 1836.0 1797.6 1770.1 1734.4 1712.5 1682.3 1657.6 1660.3 1630.2 1583.5 1492.9 1380.4 1243.2 1125.2 1062.1 1001.7 952.3 
927.6 864.5 809.6 762.9 716.3 655.9 598.3 540.6 485.8 444.6 422.6 411.7 290.9 216.8 153.7 79.6 8.2 0.0 
